Guide Ring, Piston, Polyamide-PA 4113

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

40421962

Part Number
40421962
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.58 €

1 Available 17 Days

Loading...

  1. 1

Basic information

Width(mm) 9.5 Internal diameter(mm) 75 External diameter(mm) 80
Material Polyamide Series FRA Customs tariff number 39269097
Weight(g) 7

This page is Guide Ring, Piston, Polyamide-PA 4113, part number 40421962.
You can find the detail information about specifications and dimensions on part number 40421962.

Tech Support