Configure
  • Type
    • Est. shipping days
      • All
      • Within 17 working days

    Guide Ring, Piston, PTFE-bronze

    Guide Ring, Piston, PTFE-bronze

    Part number:

    Still undefined. 18 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Width

    (mm)

    Groove length

    (mm)

    Internal diameter

    (mm)

    External diameter

    (mm)

    Weight

    (g)

    Minimum order quantity
    9.6
    9.7
    135
    140
    34
    1 pieces
    5.5
    5.6
    40
    45
    6
    332 pieces
    9.6
    9.7
    95
    100
    25
    1 pieces
    5.5
    5.6
    45
    50
    7
    1 pieces
    9.6
    9.7
    85
    90
    20
    1 pieces
    9.6
    9.7
    65
    70
    16
    162 pieces
    9.6
    9.7
    105
    110
    26
    1 pieces
    5.5
    5.6
    35
    40
    43
    1 pieces
    14.8
    15
    145
    150
    56
    1 pieces
    9.7
    -
    58
    63
    78
    1 pieces
    9.6
    9.7
    175
    180
    40
    1 pieces
    14.8
    15
    215
    220
    82
    11 pieces
    9.6
    9.7
    120
    125
    30
    1 pieces
    9.7
    -
    75
    80
    78
    1 pieces
    14.8
    15
    195
    200
    75
    16 pieces
    14.8
    15
    245
    250
    90
    1 pieces
    14.8
    15
    275
    280
    107
    8 pieces
    14.8
    15
    355
    360
    140
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    29.57 €
    ( 35.19 € )
    17 working days
    1.82 €
    ( 2.17 € )
    17 working days
    17.05 €
    ( 20.29 € )
    17 working days
    7.68 €
    ( 9.14 € )
    17 working days
    14.98 €
    ( 17.83 € )
    17 working days
    3.73 €
    ( 4.44 € )
    17 working days
    18.88 €
    ( 22.47 € )
    17 working days
    5.92 €
    ( 7.04 € )
    17 working days
    31.40 €
    ( 37.37 € )
    17 working days
    10.88 €
    ( 12.95 € )
    17 working days
    44.52 €
    ( 52.98 € )
    17 working days
    54.83 €
    ( 65.25 € )
    17 working days
    24.42 €
    ( 29.06 € )
    17 working days
    13.97 €
    ( 16.62 € )
    17 working days
    39.47 €
    ( 46.97 € )
    17 working days
    84.50 €
    ( 100.56 € )
    17 working days
    75.80 €
    ( 90.20 € )
    17 working days
    140.07 €
    ( 166.68 € )
    17 working days

    More Information

    Basic information

    [Specifications]
    ・Material: PTFE-bronze
    ・Internal diameter(mm): 35~355
    ・External diameter(mm): 40~360