Guide Ring, Rod, Laminated Fabric-HG517

Guide Ring, Rod, Laminated Fabric-HG517
  • Volume Discount
[Specifications]
・Material: Hard tissue
・Internal diameter(mm): 25~220
・External diameter(mm): 28~225

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
24131042
24174684
24209167
24232557
40422134
40422135
40422136
40422137
40422139
40422140
40422141
40422142
40422145
40422154
40422308
40422309
40422310
40422497
40422498
40422500
40422501
40422502
40422508
40422516
40422517
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Groove length
(mm)
Internal diameter
(mm)
External diameter
(mm)
Series Customs tariff number Weight
(g)

23.77 €

1 Available 12 Days 9.6-9.76065SB848330805

33.03 €

1 Available 12 Days 14.8-15100105SB8483308014.8

23.63 €

25 Available 17 Days 14.8-15220225SB8483308032.7

31.42 €

1 Available 17 Days 14.8-159095SB8483308013.7

21.15 €

1 Available 12 Days 9.79.6-3641SB848330803.5

21.15 €

1 Available 12 Days 9.6-9.74045SB848330804

19.03 €

1 Available 17 Days 5.5-5.64550SB848330802.32

21.72 €

1 Available 12 Days 9.7--4550SB841290404.29

22.97 €

1 Available 17 Days 9.6-9.75560SB848330805.201

24.45 €

1 Available 12 Days 9.6-9.76570SB848330806.001

25.20 €

1 Available 17 Days 9.6-9.77075SB848330805

26.02 €

1 Available 17 Days 9.6-9.77580SB848330807.021

28.30 €

1 Available 17 Days 9.6-9.79095SB848330808.7

36.40 €

1 Available 17 Days 14.8-15120125SB8483308016.9

15.87 €

1 Available 17 Days 5.5-5.62528SB848330800.775

16.05 €

1 Available 12 Days 5.5-5.63033SB841290409

16.73 €

1 Available 17 Days 5.5-5.64043SB848330801.2

22.33 €

1 Available 17 Days 9.79.6-5055SBK848330805.001

25.20 €

1 Available 17 Days 9.79.5-7075SBK848330807

21.15 €

1 Available 17 Days 9.79.6-4045SBK848330804

29.75 €

1 Available 17 Days 1514.8-8085SBK8483308011.7

44.55 €

1 Available 17 Days 2524.5-8085SBK8483308019

26.38 €

1 Available 17 Days 1514.8-6065SBK848330809

38.43 €

1 Available 17 Days 2019.8-100105SBK8483308019

26.75 €

1 Available 17 Days 9.79.5-8085SBK848330807

Loading...

  1. 1

Basic information

Material Hard tissue

Tech Support