Simmerring, 75FKM585

Simmerring, 75FKM585
  • Volume Discount
[Specifications]
・Material: FKM
・Internal diameter(mm): 10-420
・External diameter(mm): 19-460

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
25X42X10 BAUM3SLX7
28X40X7 BAUM2SLX7
30X50X7 BABSL
35X62X12 BAUM3SLX7
40X58X9 BAUM3X7
45X85X10/7 BAU3X2
47X62X6 BAUM2X7
50X62X7 BAUM3X7
65X90X8 BAUM4SLX7
68X85X10 BAUM4SLX7
70X130X10 BAUM5SLX1
85X140X12/10 BAU5X2
90X110X8 BAUM4X7
110X200X13 BAUMSL
125X150X12/8 BAB5SL0,​8
160X240X14/12 BAUM6SLX7
205X230X15 BAUM7X7
220X260X15 BAU7SLX2
260X290X16 BAUM7SLX7
270X310X16/15 BAU8
380X420X20 BAU7SLX2
389697
40412128
40412480
40412611
40412612
40412622
40412623
40412624
40412625
40412626
40412627
40412628
40412629
40412630
40412631
40412632
40412633
40412634
40412635
40412636
40412637
40412638
40412639
40412640
40412641
40412642
40412643
40412644
40412645
40412646
40412647
40412648
40412649
40412650
40412652
40412653
40412654
40412655
40412656
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Width2
(mm)
Internal diameter
(mm)
External diameter
(mm)
Series Customs tariff number Weight
(g)

32.32 €

1 Available 17 Days 10-2542BASL8487909017

31.62 €

1 Available 17 Days 7-2840BASL848790909.9

18.85 €

1 Available 12 Days 7-3050BABSL8487909017.4

45.22 €

1 Available 17 Days 12-3562BASL8487909030.7

39.15 €

1 Available 17 Days 9-4058BA8487909043

61.07 €

1 Available 17 Days 1074585BA8487909058.16

43.25 €

1 Available 17 Days 6-4762BA8487909013

21.77 €

1 Available 12 Days 7-5062BA8487909015.1

33.68 €

1 Available 17 Days 8-6590BASL8487909043.1

34.63 €

30 Available 17 Days 10-6885BASL8487909038.3

48.62 €

1 Available 17 Days 10-70130BASL84879090123

50.68 €

41 Available 17 Days 121085140BA84879090130

37.90 €

1 Available 12 Days 8-90110BA8487909046.1

195.48 €

1 Available 17 Days 13-110200BASL84879090401.9

142.45 €

1 Available 17 Days 128125150.00mmBASL84879090120

299.53 €

1 Available 17 Days 1412160240BASL84879090350

252.32 €

1 Available 17 Days 15-205230BA84879090215

315.13 €

1 Available 17 Days 15-220260BASL84879090360.28

358.37 €

1 Available 17 Days 16-260290BASL84879090400

377.23 €

1 Available 17 Days 1615270310BA84879090524

944.23 €

1 Available 17 Days 20-380420BASL848790901360

117.65 €

20 Available 12 Days 1514190220BA84879090345

161.68 €

1 Available 12 Days 15-250280BA84879090395

15.42 €

1 Available 12 Days 65.52840BABSL848790909.5

32.22 €

1 Available 12 Days 10-7090BA8487909046.98

46.50 €

1 Available 7 Days 13-110130BA8487909097.8

32.13 €

1 Available 17 Days 1086085BASL8487909036

12.30 €

1 Available 12 Days 761630BA848790906.6

17.18 €

1 Available 7 Days 7-3047BA8487909015.08

24.28 €

1 Available 12 Days 8-5068BA8487909025.75

24.28 €

1 Available 12 Days 1085570BA8487909028.27

25.22 €

1 Available 7 Days 8-5572BA8487909027.15

27.13 €

1 Available 12 Days 1086080BA8484200037.84

11.88 €

1 Available 12 Days 75.51524BA848790904.62

13.98 €

1 Available 12 Days 762035BA848790908.81

13.98 €

1 Available 12 Days 7-2235BA848790908.36

17.18 €

1 Available 12 Days 7-2547BA8487909017.32

17.18 €

1 Available 7 Days 7-3547BA8487909012.81

18.38 €

1 Available 12 Days 7-4055BA8487909017.16

12.30 €

1 Available 7 Days 761530BA848790906.93

21.77 €

1 Available 7 Days 7-4062BA8487909023.65

18.38 €

1 Available 12 Days 7-4052BA8487909014.5

21.77 €

1 Available 12 Days 8-4562BA8487909022.43

25.22 €

1 Available 12 Days 8-5072BA8487909030.96

40.18 €

1 Available 12 Days 12-85120BA8487909098.9

18.38 €

1 Available 12 Days 7-3855BA8487909018.75

21.77 €

1 Available 12 Days 8-4262BA8487909025.74

35.72 €

1 Available 7 Days 121080100BA8487909057.2

37.90 €

1 Available 12 Days 12-90110BA8487909082.98

27.13 €

1 Available 12 Days 1085580BA8487909042.39

37.90 €

1 Available 12 Days 12-85110BA8487909074

40.18 €

1 Available 12 Days 12-95120BA8487909082.34

25.22 €

1 Available 12 Days 8-4872BA8487909031.8

25.22 €

1 Available 7 Days 8-4572BA8487909034.46

32.22 €

1 Available 12 Days 12107090BA8487909050.89

25.22 €

1 Available 12 Days 8-5272BA8487909030

61.07 €

1 Available 17 Days 1085585BA8487909049.12

30.73 €

1 Available 12 Days 12106585BA8487909028.49

35.72 €

1 Available 12 Days 121075100BA8487909062.46

40.18 €

1 Available 7 Days 12-90120BA84879090102.2

Loading...

Basic information

Hardness in Shore 75 Material FKM

Tech Support