Simmerring, 75FKM595 (40413879)

Simmerring, 75FKM595 40413879
  • Volume Discount

Product Details:

Manufacturer part number: 40413879

Brand: FREUDENBERG

Price: 15.33

Delivery time: 17 Days


Technical Data:

Width: 6 mm

Width2: - mm

Internal diameter: 19 mm

External diameter: 35 mm

Series: BABSL


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

40413879

Part Number
40413879
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Width2
(mm)
Internal diameter
(mm)
External diameter
(mm)
Series Customs tariff number Weight
(g)

15.33 €

1 Available 17 Days 6-1935BABSL848790909.6

Loading...

  1. 1

Basic information

Hardness in Shore 75 Material FKM

This page is Simmerring, 75FKM595, part number 40413879.
You can find the detail information about specifications and dimensions on part number 40413879.

Variation of this product

Part Number
390X430X18/14 BAU7SLX2
40412155
40412156
40413884
40413892
40413914
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Width2
(mm)
Internal diameter
(mm)
External diameter
(mm)
Series Customs tariff number Weight
(g)

944.23 €

1 Available 17 Days 1814390430BASL84879090771

71.70 €

1 Available 12 Days 77.5120150BABSL8487909098

13.03 €

1 Available 7 Days 13-1224BABSL848790904.81

35.37 €

1 Available 12 Days 7-6590BABSL8487909042.1

44.10 €

1 Available 7 Days 7.5-100120BABSL8487909072.8

12.62 €

1 Available 12 Days 6-1022BABSL848790904.5

Tech Support