U-ring, 72NBR708

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

49024489

Part Number
49024489
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.19 €

3 Available 17 Days

Loading...

  1. 1

Basic information

Width(mm) 3 Groove length(mm) 3.5 Internal diameter(mm) 5
External diameter(mm) 10 Hardness in Shore 72 Material NBR
Series NAPN Customs tariff number 40169300 Weight(g) 0.15

This page is U-ring, 72NBR708, part number 49024489.
You can find the detail information about specifications and dimensions on part number 49024489.

Tech Support