U-ring, 75FKM230553

U-ring, 75FKM230553
  • Volume Discount
[Specifications]
・Material: FKM
・Internal diameter(mm): 30, 53, 88
・External diameter(mm): 40, 63, 100

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
49041664
49041666
49041668
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Groove length
(mm)
Internal diameter
(mm)
External diameter
(mm)
Weight
(g)

22.82 €

1 Available 17 Days 77.530405.5

27.67 €

1 Available 17 Days 77.553639.858

34.58 €

1 Available 7 Days 8.49.48810015

Loading...

  1. 1

Basic information

Hardness in Shore 75 Material FKM Series NAPN
Customs tariff number 84129080

Tech Support