U-ring, 90NBR109, N1 (Part Numbers)

U-ring, 90NBR109, N1
  • Volume Discount
[Specifications]
・Material: NBR
・Internal diameter(mm): 2~180
・External diameter(mm): 7~200

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
16201
40421078
40421079
40421080
40421081
40421082
40421337
40421338
40421339
40421340
40421341
40421343
40421344
40421345
40421347
40421348
40421350
40421351
40421352
40421353
40421354
40421355
40421357
40421358
40421360
40421361
40421362
40421363
40421365
40421366
40421368
40421369
40421370
40421371
40421372
40421373
40421374
40421376
40421377
40421378
40421380
40421381
40421382
40421383
40421384
40421385
40421386
40421389
40421391
40421392
40421394
40421395
40421397
40421398
40421399
40421400
40421401
40421402
40421403
40421404
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Internal diameter
(mm)
External diameter
(mm)
Weight
(g)

12.82 €

1 Available 7 Days 416220.761

12.48 €

1 Available 17 Days 4.55140.86

15.18 €

1 Available 12 Days 10355515.931

15.53 €

1 Available 12 Days 850564.611

40.70 €

1 Available 17 Days 1013515034.6

43.17 €

1 Available 17 Days 1213516075.401

12.48 €

1 Available 17 Days 3.82100.3

12.48 €

1 Available 12 Days 438.50.38

12.48 €

1 Available 12 Days 5370.185

12.48 €

1 Available 7 Days 44101.89

12.48 €

1 Available 17 Days 44120.441

12.48 €

1 Available 17 Days 55150.85

12.48 €

1 Available 12 Days 55110.42

12.48 €

1 Available 12 Days 86181.981

12.48 €

1 Available 12 Days 46120.341

12.48 €

1 Available 12 Days 56150.795

12.48 €

1 Available 17 Days 57150.7

12.48 €

1 Available 12 Days 3.57140.45

12.48 €

1 Available 12 Days 68160.981

12.48 €

1 Available 17 Days 68150.851

12.48 €

1 Available 7 Days 68140.8

12.48 €

1 Available 12 Days 48140.45

12.48 €

1 Available 12 Days 88181.841

11.14 €

1 Available 17 Days 68171.34

12.48 €

1 Available 7 Days 510150.54

12.82 €

1 Available 17 Days 610221.891

12.48 €

1 Available 7 Days 510180.921

12.48 €

1 Available 7 Days 410160.471

12.48 €

2 Available 17 Days 510150.511

12.48 €

1 Available 12 Days 510160.751

12.82 €

1 Available 12 Days 612242.221

12.48 €

1 Available 12 Days 412180.661

12.48 €

1 Available 12 Days 512180.741

12.82 €

1 Available 17 Days 812253.25

12.82 €

1 Available 17 Days 512221.441

12.82 €

1 Available 12 Days 712222.201

12.82 €

2 Available 17 Days 613242.111

12.82 €

2 Available 17 Days 414220.97

12.82 €

1 Available 12 Days 414200.671

13.03 €

2 Available 17 Days 814304.321

12.82 €

1 Available 17 Days 614221.411

12.82 €

1 Available 12 Days 515251.601

13.03 €

1 Available 17 Days 815305

12.82 €

1 Available 17 Days 715242.261

12.82 €

2 Available 17 Days 315200.411

12.82 €

1 Available 12 Days 415220.88

13.03 €

1 Available 12 Days 516261.751

13.03 €

1 Available 17 Days 616292.8

13.03 €

1 Available 17 Days 616303.211

12.82 €

1 Available 12 Days 516251.45

12.82 €

1 Available 12 Days 518241.061

12.82 €

1 Available 12 Days 418251.021

13.03 €

1 Available 17 Days 418261.86

13.03 €

1 Available 17 Days 618302.701

13.38 €

2 Available 17 Days 819341.551

13.03 €

1 Available 17 Days 519261.551

13.95 €

1 Available 17 Days 820366.021

13.95 €

1 Available 17 Days 10204010.4

13.03 €

1 Available 12 Days 820303.461

13.38 €

2 Available 17 Days 620333.541

Loading...

Basic information

Hardness in Shore 90 Material NBR Series N
Customs tariff number 40169300

Tech Support