Configure
  • Type
    • Est. shipping days
      • All
      • Within 17 working days

    Wiper, 94AU925

    Part number:

    Still undefined. 2 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Width

    (mm)

    Internal diameter

    (mm)

    External diameter

    (mm)

    Weight

    (g)

    Minimum order quantity
    6.3
    80
    90
    90
    1 pieces
    4
    45
    53
    18340
    2 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    29.30 €
    ( 34.87 € )
    17 working days
    1,647.30 €
    ( 1,960.29 € )
    17 working days

    More Information

    Basic information

    [Specifications]
    ・Material: 94AU925
    ・Internal diameter(mm): 45, 80
    ・External diameter(mm): 53, 90