Part number:
possible part numbers found.Part number |
---|
Unit price (excluding VAT)(Unit price including VAT) | Standard shipping days |
---|
17.42 € ( 20.73 € ) | 12 working days |
11.13 € ( 13.24 € ) | 17 working days |
11.75 € ( 13.98 € ) | 12 working days |
11.75 € ( 13.98 € ) | 12 working days |
13.15 € ( 15.65 € ) | 17 working days |
14.27 € ( 16.98 € ) | 17 working days |
14.27 € ( 16.98 € ) | 12 working days |
19.03 € ( 22.65 € ) | 12 working days |
20.05 € ( 23.86 € ) | 17 working days |
21.07 € ( 25.07 € ) | 7 working days |
33.42 € ( 39.77 € ) | 17 working days |
45.77 € ( 54.47 € ) | 17 working days |
19.03 € ( 22.65 € ) | 17 working days |
19.03 € ( 22.65 € ) | 17 working days |
36.65 € ( 43.61 € ) | 7 working days |
43.13 € ( 51.32 € ) | 12 working days |
24.30 € ( 28.92 € ) | 12 working days |
14.27 € ( 16.98 € ) | 12 working days |
13.15 € ( 15.65 € ) | 12 working days |
11.13 € ( 13.24 € ) | 12 working days |
11.13 € ( 13.24 € ) | 12 working days |
17.42 € ( 20.73 € ) | 12 working days |
14.27 € ( 16.98 € ) | 17 working days |
11.75 € ( 13.98 € ) | 17 working days |
13.75 € ( 16.36 € ) | 12 working days |
45.77 € ( 54.47 € ) | 17 working days |
52.03 € ( 61.92 € ) | 17 working days |
58.32 € ( 69.40 € ) | 17 working days |
63.18 € ( 75.18 € ) | 12 working days |
68.23 € ( 81.19 € ) | 17 working days |
68.23 € ( 81.19 € ) | 17 working days |
83.10 € ( 98.89 € ) | 12 working days |
90.75 € ( 107.99 € ) | 17 working days |
98.23 € ( 116.89 € ) | 12 working days |
147.07 € ( 175.01 € ) | 17 working days |
12.38 € ( 14.73 € ) | 17 working days |
17.12 € ( 20.37 € ) | 17 working days |
21.85 € ( 26.00 € ) | 17 working days |
27.87 € ( 33.17 € ) | 17 working days |
18.03 € ( 21.46 € ) | 17 working days |
18.03 € ( 21.46 € ) | 17 working days |
11.85 € ( 14.10 € ) | 17 working days |
11.13 € ( 13.24 € ) | 12 working days |
11.75 € ( 13.98 € ) | 12 working days |
13.75 € ( 16.36 € ) | 12 working days |
14.27 € ( 16.98 € ) | 12 working days |
15.00 € ( 17.85 € ) | 17 working days |
15.00 € ( 17.85 € ) | 12 working days |
15.00 € ( 17.85 € ) | 7 working days |
19.03 € ( 22.65 € ) | 7 working days |
22.27 € ( 26.50 € ) | 12 working days |
22.27 € ( 26.50 € ) | 12 working days |
22.27 € ( 26.50 € ) | 12 working days |
29.17 € ( 34.71 € ) | 17 working days |
30.98 € ( 36.87 € ) | 7 working days |
13.48 € ( 16.04 € ) | 17 working days |
15.67 € ( 18.65 € ) | 17 working days |
[Specifications]
・Material: 94AU925
・Internal diameter(mm): 12~200
・External diameter(mm): 20~220