Wiper, without Metal Sheet, 95AU-V149

Wiper, without Metal Sheet, 95AU-V149
  • Volume Discount
[Specifications]
・Material: Polyurethane
・Internal diameter(mm): 16~200
・External diameter(mm): 24~220

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
24004944
24004956
24314511
24314513
24368035
40422091
40422092
40422093
40422094
40422095
40422096
40422098
40422099
40422101
40422102
40422103
40422104
40422105
40422106
40422107
40422108
40422109
40422110
40422111
40422112
40422114
40422115
40422116
40422117
40422118
40422119
40422120
40422121
40422122
40422123
40422377
40422389
40422390
40422391
40422393
40422394
40422396
40422400
40422402
40422403
40422405
40422409
40422419
40422421
40422422
40422423
40422426
40422427
40422430
40422431
40422432
40422433
40422437
40422438
40422439
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Width2
(mm)
Height
(mm)
Internal diameter
(mm)
External diameter
(mm)
Series Customs tariff number Weight
(g)

20.97 €

1 Available 12 Days 7.212-100112.2PU63926909720

20.07 €

1 Available 17 Days 7.212-105117.2PU68412908020.5

4.20 €

1 Available 7 Days 47-3038PU5392690972.42

4.37 €

1 Available 17 Days 47-3543PU5841290802.5

12.13 €

1 Available 17 Days 5.510-90102PU58412908014

5.38 €

1 Available 12 Days 5.36.5-2028.6PU6392690971.76

6.03 €

1 Available 12 Days 5.36.5-2230.6PU6392690971.8

6.03 €

1 Available 12 Days 5.36.5-2533.6PU6392690972

6.32 €

1 Available 17 Days 5.36.5-2836.6PU6392690972

6.32 €

1 Available 7 Days 5.36.5-3038.6PU6392690972.5

6.53 €

1 Available 17 Days 5.36.5-3240.6PU6392690972.6

6.53 €

3 Available 17 Days 5.36.5-3644.6PU6392690972

6.87 €

1 Available 7 Days 5.36.5-4048.6PU6392690978.4

8.72 €

1 Available 12 Days 5.36.5-4555.6PU6392690974.6

9.20 €

1 Available 12 Days 5.36.5-5060.6PU6392690975.1

9.65 €

1 Available 12 Days 5.37-5565.6PU6392690975.9

9.65 €

1 Available 12 Days 5.37-5666.6PU6392690976.2

10.22 €

1 Available 12 Days 5.37-6070.6PU6392690976.5

10.22 €

1 Available 17 Days 5.37-6373.6PU63926909728.4

11.15 €

1 Available 17 Days 5.37-6575.6PU6392690977

13.37 €

1 Available 17 Days 5.37-7080.6PU6392690978

14.20 €

1 Available 17 Days 7.212-7587.2PU63926909714.9

15.32 €

1 Available 12 Days 7.212-8092.2PU63926909715.6

15.00 €

1 Available 12 Days 7.212-8597.2PU63926909716.8

18.20 €

1 Available 12 Days 7.212-90102.2PU63926909717.8

23.85 €

1 Available 17 Days 7.212-110122.2PU63926909722

26.73 €

1 Available 17 Days 7.212-115127.2PU63926909724

28.97 €

1 Available 12 Days 7.212-120132.2PU63926909723.5

28.97 €

1 Available 17 Days 10.216-125140PU68412908042

38.10 €

1 Available 17 Days 10.216-140155PU68412908046

41.60 €

1 Available 17 Days 10.216-150165PU68412908050

45.03 €

1 Available 17 Days 10.216-160175PU68412908053

51.80 €

1 Available 17 Days 10.218-180200PU68412908084

29.63 €

34 Available 17 Days 10.218-190210PU68412908090

67.42 €

1 Available 17 Days 10.218-200220PU68412908092

15.90 €

1 Available 17 Days 9.513-110125PU53926909731.2

11.20 €

1 Available 17 Days 6.39-90100PU58412908011.53

13.98 €

1 Available 17 Days 9.213-100115PU53926909729.2

5.82 €

1 Available 12 Days 57.8-5058PU5392690974.4

7.42 €

1 Available 12 Days 6.39-7080PU5392690979

4.20 €

1 Available 17 Days 57.8-3240PU5392690972.85

9.47 €

1 Available 17 Days 59-8090PU53926909710.5

19.32 €

1 Available 17 Days 9.513-125140PU58412908036.3

30.02 €

1 Available 17 Days 9.513-160175PU58412908046

4.58 €

1 Available 12 Days 57.8-4048PU5392690973.4

3.93 €

5 Available 17 Days 57.8-3644PU5392690973

4.03 €

1 Available 17 Days 57.8-2533PU5392690972

5.33 €

1 Available 17 Days 47-4553PU5392690973.5

5.82 €

1 Available 12 Days 47-5058PU53926909712

6.13 €

1 Available 12 Days 47-5563PU5392690974.4

6.43 €

1 Available 7 Days 47-6068PU5392690974.6

3.60 €

1 Available 17 Days 5-7.82028PU5392690972

3.40 €

1 Available 7 Days 47-1624PU5392690971.5

3.60 €

1 Available 7 Days 47-2028PU53926909712

3.60 €

1 Available 12 Days 47-2230PU5392690971.8

4.03 €

1 Available 7 Days 47-2533PU5392690972

4.20 €

1 Available 12 Days 47-2836PU5392690971.9

4.37 €

1 Available 17 Days 47-3644PU5392690973

6.13 €

1 Available 17 Days 47-5664PU5392690974.4

6.82 €

1 Available 17 Days 47-6573PU53926909726.6

Loading...

Basic information

Hardness in Shore 95 Material Polyurethane

Tech Support