U-ring, Rod, 94AU925 (Part Numbers)

U-ring, Rod, 94AU925
  • Volume Discount
[Specifications]
・Material: 94AU925
・Internal diameter(mm): 22
・External diameter(mm): 30

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LF 300 22X30X5.7 MM

Part Number
LF 300 22X30X5.7 MM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.20 €

1 Available 17 Days

Loading...

  1. 1

Basic information

Width(mm) 5.7 Internal diameter(mm) 22 External diameter(mm) 30
Hardness in Shore 94 Material 94AU925 Series LF 300
Customs tariff number 84129080 Weight(g) 7.25

This page is U-ring, Rod, 94AU925, part number LF 300 22X30X5.7 MM.
You can find the detail information about specifications and dimensions on part number LF 300 22X30X5.7 MM.

Tech Support