Chevron Seal Set, FKM, Rubber and Fabric

Chevron Seal Set, FKM, Rubber and Fabric
  • Volume Discount
[Specifications]
・Material: BI-FKM B4K674
・Series: ESV
・Colour: Brown

[Features]
・Field-proven under ul tra-tough conditions
・Long useful lifetime
・Can be optimally matched to the application concerned
・Functions for a certain period even on poor surfaces
・Depending on the application and design involved, fluctuations in the leakage and friction behavior must be anticipated

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ESV 160X190X60 MM

Part Number
ESV 160X190X60 MM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

835.92 €

1 Available 17 Days

Loading...

  1. 1

Basic information

Outer Diameter(mm) 190 Internal Diameter(φ) 160 Width(mm) 60
Series ESV Customs tariff number 84129080 Weight(g) 817

This page is Chevron Seal Set, FKM, Rubber and Fabric, part number ESV 160X190X60 MM.
You can find the detail information about specifications and dimensions on part number ESV 160X190X60 MM.

Tech Support