O-ring, Viton, FKM75

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

67013406

Part Number
67013406
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.18 €

1 Available 17 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 55 Material Fluororubber Temperature range -15 to +200 °C
Material thickness in mm 1.5 Material FKM Customs tariff number 39269097
Hardness in Shore 75 Weight(g) 0.59

This page is O-ring, Viton, FKM75, part number 67013406.
You can find the detail information about specifications and dimensions on part number 67013406.

Tech Support