Forseal Piston Seal, PTFE F56110 (366331)

Forseal Piston Seal, PTFE F56110 366331
  • Volume Discount

Product Details:

Manufacturer part number: 366331

Brand: FREUDENBERG

Price: 39.58

Delivery time: 7 Days


Technical Data:

Outer Diameter: 20 mm

Internal Diameter: 15.5 φ

Width: 3.2 mm

Customs tariff number: 84879090

Weight: 0.72 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

366331

Part Number
366331
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Internal Diameter
(φ)
Width
(mm)
Customs tariff number Weight
(g)

39.58 €

1 Available 7 Days 2015.53.2848790900.72

Loading...

  1. 1

Basic information

Series FOA Material PTFE

This page is Forseal Piston Seal, PTFE F56110, part number 366331.
You can find the detail information about specifications and dimensions on part number 366331.

Variation of this product

Part Number
366333
366336
366342
372523
417777
422328
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter
(mm)
Internal Diameter
(φ)
Width
(mm)
Customs tariff number Weight
(g)

39.58 €

1 Available 7 Days 2520.53.2848420005

44.72 €

1 Available 12 Days 3225.84.3848420001.86

92.88 €

1 Available 12 Days 8070.66.6848420009.8

39.58 €

1 Available 17 Days 1611.53.2848420004.5

22.98 €

69 Available 17 Days ---8487909043

64.95 €

25 Available 17 Days 9080.66.6848420006.5

Tech Support