Piston Seal, 3-part, with NBR-fabric (10600)

Piston Seal, 3-part, with NBR-fabric 10600
  • Volume Discount

Product Details:

Manufacturer part number: 10600

Brand: FREUDENBERG

Price: 32.87

Delivery time: 17 Days


Technical Data:

Outer Diameter: 25 mm

Internal Diameter: 17 φ

Width: 13.5 mm

Weight: 2.9 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10600

Part Number
10600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Internal Diameter
(φ)
Width
(mm)
Weight
(g)

32.87 €

1 Available 17 Days 251713.52.9

Loading...

  1. 1

Basic information

Series Simko 320 Material Polyurethane Customs tariff number 40169300

This page is Piston Seal, 3-part, with NBR-fabric, part number 10600.
You can find the detail information about specifications and dimensions on part number 10600.

Variation of this product

Part Number
10605
10607
10613
10618
10636
10642
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter
(mm)
Internal Diameter
(φ)
Width
(mm)
Weight
(g)

33.45 €

1 Available 17 Days 302213.57.101

34.33 €

1 Available 17 Days 322415.58.801

34.33 €

1 Available 12 Days 352715.510.3

35.77 €

1 Available 12 Days 403215.511.301

36.93 €

1 Available 17 Days 453715.513.101

38.10 €

1 Available 12 Days 503820.523.701

Tech Support