Piston Seal, HDP

Piston Seal, HDP
  • Volume Discount
[Specifications]
・Material: Sliding Ring: Fiberglass filled and modified Polyamide, Energizing Element: Nitrile Rubber
・Sliding Ring Material code: PA 4112
・Energizing Element Material code: 70 NBR 177605
・Series: HDP

[Features]
・Well suited for extreme operating conditions, including working pressures up to 60 MPa
・Particularly high abrasion resistance ensures long maintenance intervals, even with lower quality counter surfaces
・Highest resistance to gap extrusion
・Dynamic and static tightness analogous to PTFE piston seals
・Stepped cut in the seal ring simplifies installation in closed piston groove
・Rectangular energizing element generates a constantly high contact pressure and offers high protection against twisting in the installation space
・Mounting in standardized installation spaces according to DIN ISO 7425-1

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
49036019
49036104
49055251
49055272
49055273
49071468
49071523
49083054
49083057
49084151
49084204
49306404
49306568
49306571
HDP 330 50X39X3.9 MM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Internal Diameter
(φ)
Width
(mm)
Material Weight
(g)

78.43 €

1 Available 17 Days 8064.56-12

65.35 €

1 Available 17 Days 70593.95Polyamide26.98

31.43 €

1 Available 17 Days 3426.53Polyamide1.5

33.22 €

1 Available 17 Days 3830.53Polyamide1.401

37.80 €

1 Available 17 Days 45344Polyamide3.101

284.87 €

1 Available 17 Days 2001797.8Polyamide122

395.82 €

1 Available 17 Days 2201997.8Polyamide75.5

249.87 €

1 Available 17 Days 1801597.8Polyamide53

176.28 €

1 Available 17 Days 1501297.8Polyamide40

31.43 €

1 Available 17 Days 3224.52.9Polyamide0.5

210.48 €

1 Available 17 Days 1601397.8Polyamide43

65.35 €

1 Available 17 Days 7054.56Polyamide12

231.43 €

1 Available 17 Days 1701497.8Polyamide50

263.55 €

1 Available 17 Days 1901697.8Polyamide60

43.10 €

1 Available 17 Days 50393.9Polyamide3

Loading...

  1. 1

Basic information

Series HDP Customs tariff number 39269097

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support