Piston Seal, PTFE-bronze, with O-ring NBR, OMK-E (24258850)

Piston Seal, PTFE-bronze, with O-ring NBR, OMK-E 24258850
  • Volume Discount

Product Details:

Manufacturer part number: 24258850

Brand: FREUDENBERG

Price: 9.40

Delivery time: 17 Days


Technical Data:

Outer Diameter: 50 mm

Internal Diameter: 39.3 φ

Groove length: 4.2 mm

Width: 4 mm

Weight: 5.6 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24258850

Part Number
24258850
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Internal Diameter
(φ)
Groove length
(mm)
Width
(mm)
Weight
(g)

9.40 €

63 Available 17 Days 5039.34.245.6

Loading...

  1. 1

Basic information

Series OMK-E Material PTFE-bronze Customs tariff number 84849000

This page is Piston Seal, PTFE-bronze, with O-ring NBR, OMK-E, part number 24258850.
You can find the detail information about specifications and dimensions on part number 24258850.

Variation of this product

Part Number
24248890
24249194
24258844
24260930
24274575
24275917
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter
(mm)
Internal Diameter
(φ)
Groove length
(mm)
Width
(mm)
Weight
(g)

7.68 €

77 Available 17 Days 2012.73.232.6

91.00 €

1 Available 17 Days 4029.34.244.4

51.93 €

16 Available 17 Days 120104.96.35.928

81.60 €

1 Available 17 Days 2517.73.233

137.51 €

1 Available 12 Days 125109.96.35.930

11.00 €

54 Available 17 Days 6347.96.35.915

Tech Support