Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
10060680210 |
TB2 310 2 |
TB2 310 6 |
TB2 598 11 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length (mm) | Height (mm) | Number of ribs (pcs) | Weight (g) | |
---|---|---|---|---|---|---|---|---|
23.17 € | 1 | 12 Days | 360 | 2.2 | 6 | 5 | ||
8.17 € | 1 | 12 Days | 310 | - | 2 | 20 | ||
26.23 € | 1 | 12 Days | 310 | 2.2 | 6 | 60 | ||
46.25 € | 1 | 12 Days | 598 | - | 11 | 23 |
Loading...
Temperature range (Min)(°C) | -40 | Temperature range (Max)(°C) | 110 | Division(mm) | 2 |
---|---|---|---|---|---|
Material | Polybutadine | Customs tariff number | 39269097 |