Rod Seal, PTFE-bronze, with O-ring FKM, OMS-MR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
24244976
24245536
24263335
24265478
24275322
24288710
OMS-MR 185.5X200.6X5.9 L=6.3 MM
OMS-MR 220X240.5X7.6 L=8.1 MM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Internal Diameter
(φ)
Groove length
(mm)
Width
(mm)
Series Weight
(g)

14.72 €

37 Available 17 Days 66.7564.24OMK-MR90

86.26 €

1 Available 17 Days 32.3253.23OMS-MR2

8.85 €

62 Available 17 Days 40.7304.24OMS-MR5

15.59 €

35 Available 17 Days 71.1566.35.9OMS-MR19

24.49 €

23 Available 17 Days 95.1806.35.9OMS-MR25

19.41 €

28 Available 17 Days 75.1606.35.9OMS-MR18

221.92 €

4 Available 17 Days 200.6185.56.35.9OMS-MR80

311.85 €

3 Available 17 Days 240.52208.17.6OMS-MR120

Loading...

  1. 1

Basic information

Material PTFE-bronze Customs tariff number 39269097

Tech Support