Rod Seal, PTFE-Glass / MoS2 + 80NBR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24183343

Part Number
24183343
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

852.26 €

1 Available 17 Days

Loading...

  1. 1

Basic information

Outer Diameter(mm) 430 Internal Diameter(φ) 400 Groove length(mm) 15
Width(mm) 14 Hardness in Shore 80 Series OMS-S
Material PTFE-glass Customs tariff number 84849000 Weight(g) 402

This page is Rod Seal, PTFE-Glass / MoS2 + 80NBR, part number 24183343.
You can find the detail information about specifications and dimensions on part number 24183343.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360