Simko Compact Seal, 98AU928, with Retaining Ring 72NBR872

Simko Compact Seal, 98AU928, with Retaining Ring 72NBR872
  • Volume Discount
[Specifications]
・Profile ring material: Polyurethane
・Profile ring material code: 98 AU 928
・Contact pressure element material: Nitrile rubber NBR
・Contact pressure element material code: 80 NBR 709

[Features]
・Good static and dynamic tightness
・Low friction, smooth movement even at low running speeds
・Contact pressure element with rectangular cross-section, prevents twisting in the housing
・Standardised housings according to ISO 7425
・Low axial housing heights

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
409999
410001
411795
416478
416479
416480
416481
416484
416491
416494
416495
416497
416502
416504
416505
416508
416517
416519
416520
417293
417294
417295
417299
417302
417304
417305
417307
417457
417954
418089
505018
505020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Internal Diameter
(φ)
Width
(mm)
Weight
(g)

78.05 €

1 Available 17 Days 130109737.001

65.57 €

1 Available 17 Days 120997.833.591

32.52 €

1 Available 17 Days 80597.821.271

14.90 €

1 Available 12 Days 2517.530.851

15.72 €

1 Available 7 Days 3022.531.051

17.60 €

1 Available 17 Days 3224.531.161

18.42 €

1 Available 7 Days 402942.281

19.10 €

1 Available 17 Days 453443.141

26.83 €

1 Available 17 Days 6347.569.091

26.83 €

1 Available 7 Days 635244.571

28.18 €

1 Available 17 Days 705945.631

29.82 €

1 Available 17 Days 7559.5611.451

41.47 €

1 Available 17 Days 90691032.001

49.05 €

1 Available 17 Days 100797.827.561

53.10 €

1 Available 17 Days 10589.5616.601

57.72 €

1 Available 17 Days 11094.5617.231

69.63 €

1 Available 12 Days 1251041044.551

91.32 €

1 Available 17 Days 1501291054.761

111.20 €

1 Available 17 Days 1601397.846.611

20.05 €

1 Available 12 Days 503943.641

23.30 €

1 Available 12 Days 5539.568.131

25.47 €

1 Available 17 Days 6044.569.001

28.18 €

1 Available 17 Days 7054.5610.781

32.52 €

1 Available 7 Days 8064.5612.471

41.47 €

1 Available 17 Days 9074.5614.001

49.05 €

1 Available 17 Days 10084.5615.861

57.72 €

1 Available 17 Days 110897.830.9

32.52 €

1 Available 12 Days 80591027.621

84.55 €

1 Available 12 Days 1401197.840.171

69.63 €

1 Available 17 Days 125109.5620.001

39.02 €

1 Available 12 Days 8569.5613.191

26.83 €

1 Available 17 Days 6549.569.771

Loading...

  1. 1

Basic information

Hardness in Shore 72 Series Simko 300 Material NBR
Customs tariff number 39269097

Tech Support