Syprim-seal, 95 PU / AU, with Back Ring

Syprim-seal, 95 PU / AU, with Back Ring
  • Volume Discount
[Specifications]
・Profile ring material: Polyurethane
・Profile ring material code: 95 AU V142
・Back-up ring material: Polyacetal
・Back-up ring material code: POM PO202
・Profile ring color: blue

[Features]
・Short primary seal
・No pressure enclosed between primary and secondary seal
・Low friction
・Highly wear-resistant
・Protection against extrusion through activated back-up ring

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24332507

Part Number
24332507
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

88.47 €

1 Available 17 Days

Loading...

  1. 1

Basic information

Outer Diameter(mm) 115.1 Internal Diameter(φ) 100 Width(mm) 6.3
Hardness in Shore 95 Series SM Material Polyurethane
Customs tariff number 39269097 Weight(g) 14

This page is Syprim-seal, 95 PU / AU, with Back Ring, part number 24332507.
You can find the detail information about specifications and dimensions on part number 24332507.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360