U-ring, Piston, 94AU925

U-ring, Piston, 94AU925
  • Volume Discount
[Specifications]
・Material: Polyurethane
・Material code: 94 AU 925
・Color: blue

[Features]
・Single-acting piston seal for standardised housings, amongst others, according to ISO 5597
・Very good static and dynamic tightness

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21705
3980
401256
40421660
40421661
40421663
40421664
40421665
40421666
40421667
40421669
40421671
40421673
40421674
40421676
40421677
40421678
40421679
40421680
40421681
40421682
40421683
40421684
40421685
40421686
40421687
40421688
40421689
40421931
40421936
40421940
40421942
40421943
40421944
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Internal Diameter
(φ)
Width
(mm)
Width2
(mm)
Customs tariff number Weight
(g)

18.58 €

300 Available 17 Days 50351011392690979.391

121.68 €

1 Available 17 Days 18016015168412908078.301

24.83 €

1 Available 17 Days 634512138412908017.871

13.53 €

1 Available 12 Days 16689392690971.241

13.80 €

1 Available 17 Days 201089392690971.671

13.80 €

1 Available 12 Days 251589392690972.35

14.55 €

1 Available 12 Days 302089392690972.891

6.43 €

153 17 Days 32171011392690975.191

14.55 €

1 Available 17 Days 32221011392690974.031

17.05 €

1 Available 17 Days 40251011392690977.081

7.32 €

135 17 Days 503012133926909714.421

18.58 €

1 Available 7 Days 50401011392690976.5

23.58 €

1 Available 12 Days 604510113926909711.781

23.58 €

1 Available 17 Days 60501011392690978.151

24.83 €

1 Available 17 Days 635312133926909710.811

26.10 €

1 Available 17 Days 705012133926909722.001

26.10 €

1 Available 17 Days 705512133926909716.671

26.10 €

1 Available 17 Days 706012133926909712.051

30.10 €

1 Available 17 Days 806012133926909724.491

30.10 €

1 Available 17 Days 806512133926909719.851

30.10 €

1 Available 12 Days 807012133926909713.351

45.42 €

1 Available 12 Days 1008012133926909731.461

45.42 €

1 Available 17 Days 1008512133926909725.431

64.47 €

1 Available 17 Days 12510515163926909751.941

84.53 €

1 Available 17 Days 15013015168412908062.951

102.95 €

1 Available 17 Days 16014015168412908070.211

112.43 €

1 Available 17 Days 17015015168412908072.231

139.97 €

1 Available 17 Days 20018015168412908085.001

17.67 €

1 Available 17 Days 45301011392690978.75

38.38 €

1 Available 17 Days 907512133926909722.231

38.38 €

1 Available 17 Days 907012133926909728.651

16.30 €

2 Available 17 Days 35257.38.3392690973.091

41.38 €

1 Available 17 Days 958012133926909723.301

53.43 €

1 Available 17 Days 1109512133926909726.961

Loading...

  1. 1

Basic information

Hardness in Shore 94 Series NA 300 Material 94AU925

Tech Support