Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
24345981 |
24355139 |
24356949 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter (mm) | Internal Diameter (φ) | Temperature range (Min) | Temperature range (Max) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
49.93 € | 1 | Available | 17 Days | 85.1 | 70 | - | - | 10 | |
32.33 € | 1 | Available | 17 Days | 60.1 | 45 | -30 | 110 | 8 | |
39.15 € | 1 | Available | 17 Days | 78.1 | 63 | -30 | 110 | 8 |
Loading...
Width(mm) | 6.3 | Hardness in Shore | 95 | Series | SM |
---|---|---|---|---|---|
Material | Polyurethane | Customs tariff number | 39269097 |