Wiper-rod Seal, 75FKM181327

Wiper-rod Seal, 75FKM181327
  • Volume Discount
[Specifications]
・Material: FKM rubber
・Material code: 75 FKM 181327
・Colour: green

[Features]
・Combination seal with minimal space requirements, which seals inwards and wipes outwards
・The special pneumatic sealing edge gives very good tightness with low friction and maintains an effective lubricating film
・Suitable for high-temperature applications

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
471228
471375
471734
471885
473868
473869
475939
476707
49022141
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Internal Diameter
(φ)
Groove length
(mm)
Width
(mm)
Weight
(g)

30.78 €

1 Available 12 Days 16.512-3.60.6

33.73 €

1 Available 7 Days 2520-4.61.512

36.98 €

1 Available 17 Days 3025-3.61.848

33.73 €

1 Available 7 Days 20.5163.63.20.73

30.78 €

1 Available 12 Days 11.58-3.20.25

30.78 €

1 Available 12 Days 1410-3.70.351

42.80 €

1 Available 17 Days 37.5324.442.001

30.78 €

1 Available 17 Days 74-2.20.1

49.27 €

1 Available 17 Days 96-2.80.141

Loading...

  1. 1

Basic information

Hardness in Shore 75 Series NIPSL 210 Material FKM
Customs tariff number 84129080

Tech Support