Wiper-rod Seal, 80NBR4005

Wiper-rod Seal, 80NBR4005
  • Volume Discount
[Specifications]
・Material: Seal: NBR rubber
・Material code: 80 NBR 4005
・colour: black

[Features]
・Combination seal with minimal space requirements, which seals inwards and wipes outwards
・The special pneumatic sealing edge gives very good tightness with low friction and maintains an effective lubricating film

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
472547
472548
472549
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Internal Diameter
(φ)
Weight
(g)

10.70 €

1 Available 12 Days 16.2100.06

11.72 €

1 Available 17 Days 18.2120.701

11.72 €

1 Available 17 Days 23161.001

Loading...

  1. 1

Basic information

Width(mm) 6.2 Hardness in Shore 80 Series NIPSL 200
Material NBR Customs tariff number 40169300

Tech Support