Configure
  • Type
    • Est. shipping days
      • All
      • Within 7 working days
      • Within 12 working days
      • Within 17 working days

    Wiper-rod Seal, 85AU20991

    Part number:

    Still undefined. 11 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Outer Diameter

    (mm)

    Internal Diameter

    (φ)

    Groove length

    (mm)

    Width

    (mm)

    Series

    Customs tariff number

    Weight

    (g)

    Minimum order quantity
    16.5
    12
    3.6
    3.6
    NIPSL 310
    84129080
    0.331
    1 pieces
    14
    10
    3.2
    3.2
    NIPSL 310
    84129080
    0.221
    1 pieces
    11.5
    8
    2.9
    2.5
    NIPSL 310
    84129080
    0.141
    1 pieces
    9
    6
    2.6
    2.2
    NIPSL 310
    84129080
    0.116
    1 pieces
    20.5
    16
    3.6
    3.2
    NIPSL 310
    84129080
    0.421
    1 pieces
    25
    20
    4
    4
    NIPSL 310
    84129080
    0.7
    1 pieces
    30
    25
    4
    3.6
    NIPSL 310
    84129080
    0.791
    1 pieces
    7
    4
    2.6
    2.2
    NIPSL 310
    84129080
    0.061
    1 pieces
    37.5
    32
    4.4
    4.4
    NIPSL 310
    84129080
    1.121
    1 pieces
    18.1
    12
    -
    3.8
    NIPSL 300
    39269097
    0.66
    1 pieces
    23
    16
    -
    6.2
    NIPSL 300
    39269097
    2
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    11.03 €
    ( 13.13 € )
    7 working days
    11.03 €
    ( 13.13 € )
    7 working days
    11.03 €
    ( 13.13 € )
    17 working days
    11.03 €
    ( 13.13 € )
    7 working days
    12.15 €
    ( 14.46 € )
    12 working days
    12.15 €
    ( 14.46 € )
    7 working days
    13.27 €
    ( 15.79 € )
    12 working days
    11.03 €
    ( 13.13 € )
    12 working days
    17.23 €
    ( 20.50 € )
    12 working days
    12.15 €
    ( 14.46 € )
    7 working days
    12.15 €
    ( 14.46 € )
    17 working days

    More Information

    Basic information

    [Specifications]
    ・Material: Polyurethane
    ・Material code: 85 AU 20991
    ・colour: violet
    ・Series: NIPSL 310

    [Features]
    ・Combination seal with minimal space requirements, which seals inwards and wipes outwards
    ・The special pneumatic sealing edge gives very good tightness with low friction and maintains an effective lubricating film
    ・Material with high wear resistance