Double toothed timing belt / Synchrotwin DSTD / S8M / Rubber / Glass fibre / CONTITECH

Double toothed timing belt / Synchrotwin DSTD / S8M / Rubber / Glass fibre / CONTITECH
[Specifications]
・Belt material: Rubber Belt
・Tension members: Glass cord
・Division(mm): 8
・Nominal width W (mm): 20-65

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1160-DS8M-50
1480-DS8M-25
1480-DS8M-30
1600-DS8M-30
1600-DS8M-65
1760-DS8M-20
2000-DS8M-30
2392-DS8M-20
800-DS8M-20
MMDSTD8960
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width W (mm)
(mm)
Customs tariff number Weight
(g)

311.22 €

1 17 Days 5040103600374

185.15 €

54 17 Days 2540103500249

222.13 €

1 17 Days 3040103500250

237.42 €

1 17 Days 3040103600323

462.82 €

1 17 Days 6540103600700

172.30 €

1 17 Days 2040103600227

278.35 €

1 17 Days 3040103900420

235.60 €

1 17 Days 2040103600280

90.72 €

1 17 Days 2040103600110

160.67 €

1 17 Days 3040103600194

Loading...

  1. 1

Basic information

Belt material Rubber Belt Temperature range (Min)(°C) -20 Temperature range (Max)(°C) 100
Division(mm) 8 Tension members Glass cord

Tech Support