Configure
  • Type
    • Est. shipping days
      • All
      • Within 17 working days

    High-performance timing belts / Synchrobelt / HTD3M, HTD5M, HTD8M / rubber / glass fibre / CONTITECH

    Part number:

    Still undefined. 12 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Nominal width W (mm)

    (mm)

    Division

    (mm)

    Customs tariff number

    Weight

    (g)

    Minimum order quantity
    15
    3
    40103500
    38
    1 pieces
    9
    8
    40103900
    20
    1 pieces
    15
    3
    40103900
    23
    1 pieces
    4
    5
    40103500
    10
    1 pieces
    6
    5
    40103500
    15
    1 pieces
    9
    5
    40103500
    22
    1 pieces
    15
    5
    40103500
    37
    1 pieces
    16
    5
    40103500
    32
    1 pieces
    25
    5
    40103500
    62
    1 pieces
    20
    8
    40103500
    115
    1 pieces
    30
    8
    40103500
    115
    1 pieces
    15
    5
    40103500
    67
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    13.55 €
    ( 16.12 € )
    17 working days
    8.78 €
    ( 10.45 € )
    17 working days
    10.73 €
    ( 12.77 € )
    17 working days
    3.37 €
    ( 4.01 € )
    17 working days
    4.73 €
    ( 5.63 € )
    17 working days
    8.12 €
    ( 9.66 € )
    17 working days
    12.62 €
    ( 15.02 € )
    17 working days
    12.58 €
    ( 14.97 € )
    17 working days
    19.25 €
    ( 22.91 € )
    17 working days
    17.78 €
    ( 21.16 € )
    17 working days
    25.92 €
    ( 30.84 € )
    17 working days
    15.17 €
    ( 18.05 € )
    17 working days

    More Information

    Basic information

    [Specifications]
    ・Belt material: Rubber Belt
    ・Tension members: Glass cord
    ・Division(mm): 3, 5, 8
    ・Nominal width W (mm): 4-30