Timing belts / Synchrobelt STD ,CXP / B68 / S8M / Rubber / Glass fibre / CONTITECH

Timing belts / Synchrobelt STD ,CXP / B68 / S8M / Rubber / Glass fibre / CONTITECH
[Specifications]
・Belt material: Rubber Belt
・Tension members: Glass cord
・Division(mm): 8
・Nominal width W (mm): 12-85

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1000-S8M-20
1056-S8M-12
1072-S8M-30
1120-S8M-20
1120-S8M-25
1120-S8M-30
1160-S8M-12
1160-S8M-30
1200-S8M-30
1240-S8M-30
1256-S8M-30
1280-S8M-25
1280-S8M-50
1304-S8M-30
1368-S8M-30
1400-S8M-85
1440-S8M-30
1480-S8M-20
1480-S8M-30
1480-S8M-60
1512-S8M-50
1600-S8M-20
1600-S8M-50
1760-S8M-30
2240-S8M-30
2240-S8M-50
2392-S8M-30
2800-S8M-20
2800-S8M-30
2800-S8M-50
600-S8M-12
600-S8M-30
600-S8M-50
600-S8M-55
632-S8M-15
640-S8M-20
640-S8M-35
6450240000
6450244000
6450255000
6450260000
6450359000
656-S8M-30
688-S8M-50
712-S8M-16
720-S8M-20
720-S8M-25
720-S8M-30
720-S8M-35
800-S8M-20
848-S8M-20
848-S8M-50
880-S8M-20
880-S8M-30
880-S8M-40
920-S8M-50
944-S8M-20
944-S8M-50
960-S8M-30
STD8120020CXP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width W (mm)
(mm)
Customs tariff number Weight
(g)

24.08 €

1 17 Days 2040103500103

14.62 €

1 17 Days 124010350072

38.07 €

1 17 Days 3040103500170

36.82 €

1 17 Days 2040103500150

33.07 €

1 17 Days 2540103500144

39.67 €

1 17 Days 3040103500173

22.58 €

1 17 Days 124010350080

40.60 €

1 17 Days 3040103500179

41.68 €

1 17 Days 3040103500185

42.80 €

1 17 Days 3040103500197

43.08 €

1 17 Days 3040103500194

51.08 €

1 17 Days 2540103500175

73.00 €

1 17 Days 5040103500339

44.22 €

1 17 Days 3040103500201

45.80 €

1 17 Days 3040103500218

132.32 €

1 17 Days 8540103500631

47.22 €

1 17 Days 3040103500229

32.42 €

1 17 Days 2040103500157

48.32 €

1 17 Days 3040103500235

131.30 €

1 17 Days 6040103500470

84.02 €

1 17 Days 5040103600389

49.10 €

1 17 Days 2040103600174

121.37 €

1 17 Days 5040103600433

55.72 €

1 17 Days 3040103600272

68.62 €

1 17 Days 3040103900356

159.87 €

1 17 Days 5040103900607

73.97 €

1 17 Days 3040103900380

56.98 €

1 17 Days 2040103900297

83.53 €

1 17 Days 3040103900445

205.27 €

1 17 Days 50401039003650

14.13 €

1 17 Days 124010390080

25.32 €

1 17 Days 304010350095

59.25 €

1 17 Days 5040103500163

65.18 €

1 17 Days 5540103500179

18.52 €

1 17 Days 154010350051

17.97 €

1 17 Days 204010350068

43.33 €

1 17 Days 3540103500118

56.83 €

1 17 Days 5040103500152

72.03 €

1 17 Days 5040103500218

61.00 €

1 17 Days 5040103500171

129.82 €

1 17 Days 6840103500431

68.52 €

1 17 Days 5040103500199

37.20 €

1 17 Days 3040103500163

60.98 €

1 17 Days 50401036002000

15.82 €

1 17 Days 164010350064

19.38 €

1 17 Days 204010350074

22.67 €

1 17 Days 254010350093

28.95 €

1 17 Days 3040103500111

49.25 €

1 17 Days 3540103500140

20.45 €

1 17 Days 204010350082

21.22 €

1 17 Days 204010350090

53.18 €

1 17 Days 5040103500225

22.03 €

1 17 Days 204010350091

32.42 €

1 17 Days 3040103500136

60.78 €

1 17 Days 4040103500200

56.17 €

1 17 Days 5040103500244

23.13 €

1 17 Days 2040103500100

57.42 €

1 17 Days 5040103500250

48.88 €

1 17 Days 3040103500154

38.98 €

1 17 Days 2040103500130

Loading...

Basic information

Belt material Rubber Belt Temperature range (Min)(°C) -20 Temperature range (Max)(°C) 100
Division(mm) 8 Tension members Glass cord

Tech Support