O-ring, 72NBR872

O-ring, 72NBR872
  • Volume Discount
[Specifications]
・Hardness in Shore: 72
・Material: NBR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5,​5X1,​5-72NBR872
5X1,​6-72NBR872
8X1,​5-72NBR872
8X1,​9-72NBR872
14X4-72NBR872
18,​64X3,​53-72NBR872
21X3,​5-72NBR872
24X1,​5-72NBR872
30X1-72NBR872
32X1,​5-72NBR872
33X3-72NBR872
38X1,​5-72NBR872
40,​2X3-72NBR872
47X4-72NBR872
60X7-72NBR872
88,​58X2,​62-72NBR872
132,​94X3,​53-72NBR872
1385
14450105
14451860
14451892
14451913
14451917
14451946
14451957
14452123
14452127
14452130
14452132
14452152
14452158
14452159
14452161
14452169
14452181
14452186
14452187
14452197
14452207
14452217
14452218
14452219
14452227
14452237
14452241
14452251
14453174
14453178
151208
160X4-72NBR872
2407
260X8-72NBR872
2724
2854
3005
3388
341357
3518
366659
3776
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
Material thickness
(mm)
Weight
(g)

2.80 €

1 Available 17 Days 5.51.50.047

2.80 €

1 Available 17 Days 51.60.05

3.02 €

1 Available 12 Days 81.50.064

3.02 €

1 Available 17 Days 81.90.107

3.62 €

1 Available 17 Days 1440.859

4.42 €

1 Available 12 Days 18.643.531.13

4.40 €

5 Available 17 Days 213.50.895

3.67 €

1 Available 12 Days 241.50.171

4.12 €

1 Available 17 Days 3010.092

5.18 €

1 Available 17 Days 321.50.225

5.18 €

4 Available 17 Days 3330.966

5.82 €

4 Available 17 Days 381.50.263

6.55 €

3 Available 17 Days 40.231.16

8.12 €

3 Available 17 Days 4742.434

14.35 €

2 Available 17 Days 6079.791

9.17 €

1 Available 17 Days 88.582.621.8

13.22 €

2 Available 17 Days 132.943.535.072

3.67 €

1 Available 12 Days 21.830.666

13.48 €

1 Available 17 Days 7756.114

2.80 €

1 Available 12 Days 2.61.30.02

3.02 €

1 Available 17 Days 141.50.104

4.12 €

1 Available 12 Days 271.50.191

4.12 €

1 Available 17 Days 292.50.587

6.75 €

3 Available 17 Days 47.62.40.859

7.35 €

3 Available 17 Days 602.621.282

19.17 €

2 Available 17 Days 107.325.339.544

9.95 €

2 Available 17 Days 1141.781.085

12.10 €

2 Available 17 Days 11645.726

10.08 €

2 Available 17 Days 1202.52.283

21.47 €

1 Available 17 Days 139.75.3312.288

12.97 €

1 Available 12 Days 14533.972

15.55 €

2 Available 17 Days 14547.052

12.97 €

2 Available 17 Days 145.722.623.037

13.43 €

1 Available 12 Days 16534.509

17.97 €

2 Available 17 Days 18849.162

18.48 €

2 Available 17 Days 19549.496

15.40 €

2 Available 17 Days 196.522.624.077

31.38 €

1 Available 17 Days 210731.711

25.20 €

1 Available 17 Days 240528

29.30 €

1 Available 17 Days 300522.55

38.08 €

1 Available 17 Days 305633.39

38.08 €

1 Available 17 Days 310633.927

25.63 €

1 Available 17 Days 380.375.3332.679

3.02 €

1 Available 17 Days 10.51.80.119

4.12 €

1 Available 17 Days 302.50.606

8.98 €

3 Available 17 Days 7620.93

3.02 €

1 Available 17 Days 1530.479

3.67 €

1 Available 17 Days 23.521.780.237

3.02 €

1 Available 17 Days 1210.039

15.82 €

1 Available 17 Days 16047.826

6.97 €

3 Available 17 Days 38.53.51.46

33.00 €

1 Available 17 Days 260851.16

9.83 €

2 Available 17 Days 454.52.97

13.18 €

2 Available 17 Days 48811

13.63 €

2 Available 17 Days 521018.491

16.03 €

2 Available 17 Days 635.56.2

3.02 €

7 Available 17 Days 6.520.101

8.70 €

3 Available 17 Days 672.81.632

9.22 €

1 Available 17 Days 9321.133

9.84 €

1 Available 17 Days 7543.83

Loading...

Basic information

Temperature range (Min) -30 Temperature range (Max) 100 Hardness in Shore 72
Material NBR Customs tariff number 40169300

Tech Support