O-ring, FDA Conform, Peroxide Cross-linked, 70EPDM331

O-ring, FDA Conform, Peroxide Cross-linked, 70EPDM331
  • Volume Discount
[Specifications]
・Hardness in Shore: 70
・Material: EPDM

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8X2-70EPDM331
12X3-70EPDM331
49381368
49381369
49381652
49381653
49381788
49381789
49381891
49381892
49381893
49381894
49381895
49381896
49381897
49381898
49381901
49381902
49381903
49381904
49381905
49381906
49381907
49381908
49381909
49381910
49381912
49381913
49381914
49381915
49381916
49381917
49381918
49381919
49381920
49381921
49381922
49381923
49381924
49381925
49381926
49381927
49381928
49381930
49381931
49381932
49381933
49381934
49381935
49381936
49381937
49381938
49381939
49381940
49381941
49381943
49381944
49381945
49381946
49381947
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
Material thickness
(mm)
Weight
(g)

3.33 €

1 Available 12 Days 8210.9

3.33 €

1 Available 17 Days 1230.363

7.20 €

3 Available 17 Days 4431.157

3.33 €

1 Available 12 Days 12.421.780.123

3.33 €

1 Available 12 Days 1820.219

35.53 €

1 Available 17 Days 253.376.9934.804

3.33 €

6 Available 17 Days 17.32.40.31

14.50 €

1 Available 17 Days 16034.014

3.33 €

1 Available 17 Days 9.251.780.096

4.05 €

1 Available 17 Days 2020.239

17.28 €

2 Available 17 Days 62.865.335.3

3.33 €

1 Available 17 Days 91.50.064

7.20 €

3 Available 17 Days 4220.482

3.33 €

1 Available 17 Days 15.61.780.151

10.88 €

1 Available 17 Days 7043.239

3.33 €

6 Available 17 Days 8.72.620.213

3.33 €

1 Available 17 Days 8.731.780.091

9.30 €

3 Available 17 Days 3852.915

4.03 €

5 Available 17 Days 20.351.780.192

3.33 €

6 Available 17 Days 6.751.780.074

18.88 €

2 Available 17 Days 75.565.336.287

3.33 €

1 Available 17 Days 8.131.780.086

3.07 €

7 Available 17 Days 620.088

4.05 €

1 Available 12 Days 2520.295

4.05 €

1 Available 17 Days 2230.616

3.33 €

6 Available 17 Days 15.542.620.341

7.20 €

1 Available 12 Days 4520.514

3.07 €

7 Available 17 Days 3.32.40.09

8.10 €

3 Available 17 Days 5631.44

7.43 €

1 Available 17 Days 5031.305

5.70 €

4 Available 17 Days 3220.372

3.33 €

6 Available 17 Days 17.122.620.371

3.33 €

1 Available 17 Days 1630.468

7.43 €

3 Available 17 Days 4631.207

7.20 €

1 Available 17 Days 42.522.620.848

4.53 €

1 Available 12 Days 3020.35

3.33 €

1 Available 17 Days 7.651.780.082

3.07 €

1 Available 17 Days 2.51.780.038

14.18 €

1 Available 12 Days 46.995.334.066

3.07 €

1 Available 7 Days 2.91.780.041

3.07 €

1 Available 17 Days 4.471.780.054

3.07 €

7 Available 17 Days 4.92.620.141

4.05 €

1 Available 17 Days 201.50.131

4.03 €

5 Available 17 Days 251.50.162

3.33 €

1 Available 17 Days 16.32.40.295

3.33 €

6 Available 17 Days 81.50.058

3.07 €

7 Available 17 Days 41.50.034

3.33 €

1 Available 17 Days 1210.035

9.20 €

3 Available 17 Days 56.743.532.036

4.03 €

5 Available 17 Days 18.771.780.178

4.05 €

1 Available 7 Days 252.50.47

9.05 €

3 Available 17 Days 6231.586

3.33 €

6 Available 17 Days 8.32.40.169

3.07 €

1 Available 12 Days 3.51.50.031

6.40 €

1 Available 12 Days 40246

10.88 €

1 Available 12 Days 6743.108

18.25 €

2 Available 17 Days 66.045.335.547

3.33 €

6 Available 17 Days 11.32.40.214

3.07 €

7 Available 17 Days 660.019

4.53 €

5 Available 17 Days 2830.767

Loading...

Basic information

Temperature range (Min) -40 Temperature range (Max) 150 Hardness in Shore 70
Material EPDM Customs tariff number 40169300

Tech Support