Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
20281110025 |
20281120041 |
20281130019 |
CC/HCC 2165 (CC81) |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length (mm) | Profile | Height (mm) | Width (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
227.13 € | 1 | 12 Days | 2896 | AA/HAA | 10 | 13 | 443 | ||
408.40 € | 1 | 12 Days | 4645 | BB/HBB | 13 | 17 | 1106 | ||
639.85 € | 1 | 12 Days | 4680 | CC/HCC | 17 | 22 | 1965 | ||
356.42 € | 1 | 12 Days | 2165 | CC/HCC | 17 | 22 | 946 |
Loading...
Temperature range (Min)(°C) | -30 | Temperature range (Max)(°C) | 60 | Material | Mixture of elastomer |
---|---|---|---|---|---|
Customs tariff number | 40103900 |