V-belt, Linea X

V-belt, Linea X
[Specifications]
・Temperature range (Min)(°C): -30
・Temperature range (Max)(°C): 80
・Length(mm): 1057
・Height(mm): 10

V-belts are a variety of drive belts that feature tapered sides designed to fit into pulleys with side guides. Their unique shape, which features a trapezoidal cross-section, allows them to tightly wedge into grooved pulleys or sheaves and transmit power as tensions rise.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XPA 1057

Part Number
XPA 1057
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

53.65 €

1 12 Days

Loading...

  1. 1

Basic information

Temperature range (Min)(°C) -30 Temperature range (Max)(°C) 80 Length(mm) 1057
Profile XPA Height(mm) 10 Width(mm) 12.7
Material Mixture of elastomer Customs tariff number 40103100 Weight(g) 95

This page is V-belt, Linea X, part number XPA 1057.
You can find the detail information about specifications and dimensions on part number XPA 1057.

Tech Support