Industrial Gas Spring, 80 Newton (7241VG)

Industrial Gas Spring, 80 Newton 7241VG

Product Details:

Manufacturer part number: 7241VG

Brand: STABILUS

Price: 30.37

Delivery time: 17 Days


Technical Data:

GTIN/EAN: 4046577198968

Weight: 95 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7241VG

Part Number
7241VG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
GTIN/EAN Weight
(g)

30.37 €

1 17 Days 404657719896895

Loading...

  1. 1

Basic information

Customs tariff number 83024200

This page is Industrial Gas Spring, 80 Newton, part number 7241VG.
You can find the detail information about specifications and dimensions on part number 7241VG.

Variation of this product

Part Number
7408WE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
GTIN/EAN Weight
(g)

50.53 €

1 17 Days 4046577237643350

Tech Support