Industrial Gas Spring, 800 Newton

Industrial Gas Spring, 800 Newton
· Optimized weight compensation during lifting, lowering, opening and closing actions
· Broad range of sizes and force variants available as standard products
· Dynamic and hydraulic damping available
· Flat spring characteristic curve; i.e., low force increase, even with high forces and large strokes
· Choice of linear, progressive or decreasing spring characteristic curves
· Compact form factor for installation in small spaces
· Large variety of end fittings for efficient assembly
· Dampened adjustment motion over defined ranges or continuously
· Extension speed control possible
· Additional functions, such as electric switches, STOP-function, holding in place, etc. can be integrated

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0629YV
11779
1204MS
2111LD
2623NZ
2625NP
2627NF
2665NS
2683NQ
303925
3289QV
555800 K5D5
555894 K1D1S1 800N
555975 0800N
555975 K1/D1
6142LC
692336
697656 D3
697699 K4D1
7107RX
8336DR
84999
85049
85308
85340
85383
86401
94412
94420
94439
94447
94455
94463
94587
94625
94676
94692
94706
94749
94757
94846
94889
94927
94978
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
GTIN/EAN Customs tariff number Weight
(g)

31.23 €

1 17 Days 404657722694483024200112

44.30 €

1 17 Days -83024200149

50.92 €

1 17 Days 404657714859883024900149

82.73 €

1 17 Days 4046577011021830242001520

30.17 €

1 17 Days 404657701469583024200166

31.05 €

1 17 Days 404657701462683024200188

31.80 €

1 17 Days 404657701457283024200208

40.07 €

1 17 Days 404657701411483024200349

48.43 €

1 17 Days 404657701304983024200519

48.92 €

1 17 Days 404657726386483024200482

51.60 €

1 17 Days 404657712346583024200467

52.17 €

1 17 Days -83024900745

62.75 €

1 17 Days -83024900515

49.97 €

1 17 Days -83024900578

54.97 €

1 17 Days -83024900722

59.28 €

1 17 Days 404657704698683024200761

60.92 €

1 17 Days 404657700779683024900286

36.42 €

1 17 Days -83024900528

39.40 €

1 17 Days -83024900528

57.55 €

1 17 Days 404657706504883024200287

63.03 €

1 17 Days 404657711683283024200433

47.47 €

1 17 Days 404657701335383024200495

50.73 €

1 17 Days 404657741064083024200587

51.60 €

1 17 Days 404657730270983024200560

55.72 €

1 17 Days 404657701255483024200625

58.03 €

1 17 Days 404657701210383024200750

55.43 €

1 17 Days 404657701236383024200662

31.80 €

1 17 Days 404657701479483024200170

32.48 €

1 17 Days 404657728314583024200194

33.92 €

1 17 Days 404657737274083024200212

34.88 €

1 17 Days 404657701456583024200236

35.27 €

1 17 Days 404657701451083024200254.00002

37.18 €

1 17 Days 404657701443583024200278

40.07 €

1 17 Days 404657701430583024200325

40.93 €

1 17 Days 404657701423783024200343

42.85 €

1 17 Days -83024200377

29.40 €

1 17 Days 404657701468883024200167

30.47 €

1 17 Days 404657701466483024200188

31.23 €

1 17 Days 404657701450383024200233

32.10 €

1 17 Days 404657701446683024200252.99998

32.48 €

1 17 Days 404657734006083024200277

33.92 €

1 17 Days 404657701429983024200298

34.88 €

1 17 Days 404657701427583024200321

37.18 €

1 17 Days 404657701415283024200350

Loading...

  1. 1

Tech Support