Flat belts / Megalinear / open / PUR / HP / MEGADYNE

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PU 50 P2

Part Number
PU 50 P2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

39.87 €

1 12 Days

Loading...

  1. 1

Basic information

Belt material Polyurethane Belt Nominal width W (mm)(mm) 50 Temperature range (Min) -25
Temperature range (Max) 80 Tension members HP-Cord Customs tariff number 40103900
Weight(g) 210

This page is Flat belts / Megalinear / open / PUR / HP / MEGADYNE , part number PU 50 P2.
You can find the detail information about specifications and dimensions on part number PU 50 P2.

Tech Support