Timing belts / RPP5, RPP8, RPP14 / CR (Neoprene) / MEGADYNE (Part Numbers)

Timing belts / RPP5, RPP8, RPP14 / CR (Neoprene) / MEGADYNE
[Specifications]
・Belt material: Rubber Belt
・Division(mm): 5, 8, 14
・Tension members: Fiberglass

Synchronous or timing belts are a type of tooth belt that consists of a toothed sprocket, or pulley, and belt teeth that transmit power using positive engagement. Exact shaft synchronization results from this engagement, eradicating speed loss and slippage that v-belts often experience. The belt teeth in timing/synchronous belts feature a shape that is trapezoidal, curvilinear, or modified curvilinear. The teeth fit into the sprocket’s matching grooves, which allows for positive power transmission at high and low speeds for high-torque operations. To provide the best results and prevent gradual wear and tear, timing belts must be able to resist corrosion and stretch.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
15410072500900
15410072501500
15410072502500
15410074000900
15410074002500
15410075000900
15410075500900
15410075501500
15410075502500
15410080000900
15410083500900
15410089000900
15410089001500
15410090000900
15410093500900
15410093501500
15410093502500
15410094000900
15410094001500
15410094002500
15410095000900
15410100000900
15410102500900
15410102501500
15410102502500
15410110000900
15410110001500
15410110002500
15410112500900
15410112501500
15410113500900
15410113501500
15410113502500
15410119500900
15410120001500
15410124000900
15410124001500
15410124002500
15410127000900
15410127001500
15410127003000
15410142000900
15410150000900
15410150001500
15410159500900
15410160500900
15410160501500
15410160502500
15410169001500
15410179000900
15410179001500
15410179002500
15410180000900
15410180001500
15410180002500
15410187000900
15410187001500
15410187002500
15410189500900
15410189501500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width W (mm)
(mm)
Division
(mm)
Customs tariff number Weight
(g)

11.38 €

1 12 Days 954010350026

18.20 €

1 12 Days 1554010350044

27.23 €

1 12 Days 2554010350073

11.55 €

1 12 Days 954010350027

27.43 €

1 12 Days 2554010350074

11.55 €

1 12 Days 954010350027

11.55 €

1 12 Days 954010350027

18.32 €

1 12 Days 1554010350045

27.60 €

1 12 Days 2554010350076

11.95 €

1 12 Days 954010350029

12.10 €

1 12 Days 954010350030

12.80 €

1 12 Days 954010350032

20.30 €

1 12 Days 1554010350053

12.80 €

1 12 Days 954010350032

13.20 €

1 12 Days 954010350034

20.82 €

1 12 Days 1554010350056

31.32 €

1 12 Days 2554010350094

13.20 €

1 12 Days 954010350034

21.02 €

1 12 Days 1554010350056

31.87 €

1 12 Days 2554010350094

13.35 €

1 12 Days 954010350034

13.87 €

1 12 Days 954010350036

14.23 €

1 12 Days 954010350037

22.25 €

1 12 Days 1554010350062

33.30 €

1 12 Days 25540103500103

14.78 €

1 12 Days 954010350040

23.17 €

1 12 Days 1554010350066

35.42 €

1 12 Days 25540103500110

15.15 €

1 12 Days 954010350041

23.68 €

1 12 Days 1554010350068

15.23 €

1 12 Days 954010350041

24.18 €

1 12 Days 1554010350068

36.87 €

1 12 Days 25540103500114

15.28 €

1 12 Days 954010350043

25.28 €

1 12 Days 1554010350072

15.85 €

1 12 Days 954010350045

25.45 €

1 12 Days 1554010350074

38.27 €

1 12 Days 25540103500124

16.17 €

1 12 Days 954010350046

25.45 €

1 12 Days 1554010350076

46.55 €

1 12 Days 30540103500152

17.47 €

1 12 Days 954010350051

18.35 €

1 12 Days 954010350054

29.17 €

1 12 Days 1554010350090

19.05 €

1 12 Days 954010360057

19.28 €

1 12 Days 954010360058

30.65 €

1 12 Days 1554010360096

46.25 €

1 12 Days 25540103600161

31.32 €

1 12 Days 15540103600101

20.82 €

1 12 Days 954010360064

32.92 €

1 12 Days 15540103600107

49.82 €

1 12 Days 25540103600179

21.02 €

1 12 Days 954010360065

33.10 €

1 12 Days 15540103600108

49.82 €

1 12 Days 25540103600180

21.55 €

1 12 Days 954010360067

34.00 €

1 12 Days 15540103600112

51.28 €

1 12 Days 25540103600187

21.88 €

1 12 Days 954010360068

34.57 €

1 12 Days 15540103600114

Loading...

Basic information

Belt material Rubber Belt Temperature range (Min) -30 Temperature range (Max) 70
Tension members Fiberglass

Tech Support