Timing belts / Megapower / T10 / PUR / Aramid / MEGADYNE

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10 T10/630

Part Number
10 T10/630
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.98 €

1 12 Days

Loading...

  1. 1

Basic information

Belt material Polyurethane Belt Nominal width W (mm)(mm) 10 Temperature range (Min) -25
Temperature range (Max) 80 Division(mm) 10 Tension members Aramid
Customs tariff number 39269097 Weight(g) 28

This page is Timing belts / Megapower / T10 / PUR / Aramid / MEGADYNE , part number 10 T10/630.
You can find the detail information about specifications and dimensions on part number 10 T10/630.

Tech Support