Part number:
possible part numbers found.Part number |
---|
Unit price (excluding VAT)(Unit price including VAT) | Standard shipping days |
---|
11.08 € ( 13.19 € ) | 12 working days |
20.58 € ( 24.49 € ) | 12 working days |
23.62 € ( 28.11 € ) | 12 working days |
37.45 € ( 44.57 € ) | 12 working days |
17.70 € ( 21.06 € ) | 12 working days |
28.33 € ( 33.71 € ) | 12 working days |
44.95 € ( 53.49 € ) | 12 working days |
28.32 € ( 33.70 € ) | 12 working days |
29.87 € ( 35.55 € ) | 12 working days |
31.37 € ( 37.33 € ) | 12 working days |
37.65 € ( 44.80 € ) | 12 working days |
41.18 € ( 49.00 € ) | 12 working days |
[Specifications]
・Belt material: Polyurethane Belt
・Tension members: Kevlar
・Nominal width W (mm)(mm): 10-50
・Division(mm): 5, 8, 10
Synchronous or timing belts are a type of tooth belt that consists of a toothed sprocket, or pulley, and belt teeth that transmit power using positive engagement. Exact shaft synchronization results from this engagement, eradicating speed loss and slippage that v-belts often experience. The belt teeth in timing/synchronous belts feature a shape that is trapezoidal, curvilinear, or modified curvilinear. The teeth fit into the sprocket’s matching grooves, which allows for positive power transmission at high and low speeds for high-torque operations. To provide the best results and prevent gradual wear and tear, timing belts must be able to resist corrosion and stretch.