Timing belts / Megapower2 / T5, T10; AT5 / PUR / Aramid / MEGADYNE

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5 T5/500
10 AT5/300
10 T5/185
12 T5/300
13 T5/630
15 T5/690
16 T5/305
16 T5/350
16 T10/340
30 T10/440
35 T10/1240
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width W (mm)
(mm)
Division
(mm)
Tension members Weight
(g)

4.89 €

1 12 Days 55Kevlar5

10.20 €

1 12 Days 105Steel10

8.10 €

1 12 Days 105Kevlar4

9.89 €

1 12 Days 125Steel8

15.75 €

1 12 Days 135Steel13

19.22 €

1 12 Days 155Kevlar24

12.45 €

1 12 Days 165Kevlar11

12.98 €

1 12 Days 165Kevlar12

14.80 €

1 12 Days 1610Steel24

27.31 €

1 12 Days 3010Kevlar30

68.83 €

1 12 Days 3510Kevlar140

Loading...

  1. 1

Basic information

Belt material Polyurethane Belt Temperature range (Min) -25 Temperature range (Max) 80
Customs tariff number 39269097

Tech Support