Double toothed timing belt / Megapower D / 2.5 / PUR / steel / MEGADYNE

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
11160045700600
11160045700800
11160045701000
11160045701200
11160045701600
11160045702000
11160045702500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width W (mm)
(mm)
Weight
(g)

11.01 €

1 12 Days 64

13.90 €

1 12 Days 86

16.44 €

1 12 Days 107

18.55 €

1 12 Days 129

23.19 €

1 12 Days 1612

27.00 €

1 12 Days 2015

31.37 €

1 12 Days 2518

Loading...

  1. 1

Basic information

Belt material Polyurethane Belt Temperature range (Min) -25 Temperature range (Max) 80
Division(mm) 2.5 Tension members Steel Customs tariff number 39269097

Tech Support