Part number:
possible part numbers found.Part number |
---|
Unit price (excluding VAT)(Unit price including VAT) | Standard shipping days |
---|
38.32 € ( 45.60 € ) | 7 working days |
24.68 € ( 29.37 € ) | 12 working days |
11.08 € ( 13.19 € ) | 12 working days |
11.37 € ( 13.53 € ) | 12 working days |
22.88 € ( 27.23 € ) | 12 working days |
30.05 € ( 35.76 € ) | 12 working days |
36.17 € ( 43.04 € ) | 12 working days |
65.12 € ( 77.49 € ) | 12 working days |
7.67 € ( 9.13 € ) | 12 working days |
11.08 € ( 13.19 € ) | 12 working days |
14.07 € ( 16.74 € ) | 12 working days |
14.77 € ( 17.58 € ) | 7 working days |
27.03 € ( 32.17 € ) | 7 working days |
31.92 € ( 37.98 € ) | 12 working days |
44.28 € ( 52.69 € ) | 12 working days |
20.58 € ( 24.49 € ) | 12 working days |
20.58 € ( 24.49 € ) | 12 working days |
22.48 € ( 26.75 € ) | 12 working days |
23.62 € ( 28.11 € ) | 7 working days |
31.37 € ( 37.33 € ) | 12 working days |
37.45 € ( 44.57 € ) | 12 working days |
41.68 € ( 49.60 € ) | 7 working days |
56.57 € ( 67.32 € ) | 12 working days |
76.83 € ( 91.43 € ) | 12 working days |
40.60 € ( 48.31 € ) | 12 working days |
62.02 € ( 73.80 € ) | 12 working days |
13.28 € ( 15.80 € ) | 12 working days |
17.70 € ( 21.06 € ) | 12 working days |
32.43 € ( 38.59 € ) | 12 working days |
38.32 € ( 45.60 € ) | 12 working days |
53.12 € ( 63.21 € ) | 12 working days |
28.33 € ( 33.71 € ) | 7 working days |
37.65 € ( 44.80 € ) | 7 working days |
44.95 € ( 53.49 € ) | 7 working days |
67.85 € ( 80.74 € ) | 12 working days |
126.20 € ( 150.18 € ) | 12 working days |
177.10 € ( 210.75 € ) | 12 working days |
35.12 € ( 41.79 € ) | 12 working days |
11.62 € ( 13.83 € ) | 12 working days |
37.45 € ( 44.57 € ) | 12 working days |
115.25 € ( 137.15 € ) | 12 working days |
65.12 € ( 77.49 € ) | 12 working days |
105.15 € ( 125.13 € ) | 12 working days |
37.65 € ( 44.80 € ) | 12 working days |
48.70 € ( 57.95 € ) | 12 working days |
265.63 € ( 316.10 € ) | 12 working days |
18.08 € ( 21.52 € ) | 12 working days |
20.58 € ( 24.49 € ) | 12 working days |
28.25 € ( 33.62 € ) | 12 working days |
35.35 € ( 42.07 € ) | 12 working days |
16.23 € ( 19.31 € ) | 12 working days |
29.73 € ( 35.38 € ) | 7 working days |
22.63 € ( 26.93 € ) | 12 working days |
25.97 € ( 30.90 € ) | 12 working days |
32.87 € ( 39.12 € ) | 12 working days |
36.48 € ( 43.41 € ) | 12 working days |
34.50 € ( 41.05 € ) | 7 working days |
41.18 € ( 49.00 € ) | 12 working days |
72.45 € ( 86.22 € ) | 12 working days |
17.70 € ( 21.06 € ) | 12 working days |
[Specifications]
・Belt material: Polyurethane Belt
・Tension members: Steel
・Nominal width W (mm)(mm): 6-150
・Division(mm): 2.5-22.225
Synchronous or timing belts are a type of tooth belt that consists of a toothed sprocket, or pulley, and belt teeth that transmit power using positive engagement. Exact shaft synchronization results from this engagement, eradicating speed loss and slippage that v-belts often experience. The belt teeth in timing/synchronous belts feature a shape that is trapezoidal, curvilinear, or modified curvilinear. The teeth fit into the sprocket’s matching grooves, which allows for positive power transmission at high and low speeds for high-torque operations. To provide the best results and prevent gradual wear and tear, timing belts must be able to resist corrosion and stretch.