NAAMS NC Blocks - I-Shaped, 3/4 Hole, ANI Series (ANI080)

NAAMS NC Blocks - I-Shaped, 3/4 Hole, ANI Series ANI080
  • Volume Discount

Product Details:

Manufacturer part number: ANI080

Brand: FREER

Price: 32.92

Delivery time: 12 Days


Technical Data:

No. of Holes: 3 Holes

Material: 4140 Alloy Steel

Coating: Black Oxide

Hole Selection: M10(M10x1.5)

A Dimension: 80


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ANI080

[NAAMS] NC Block I-Shape - 3 Hole Type:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
ANI080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
No. of Holes Material Coating Hole Selection A Dimension B Dimension

32.92 €

1 Available 12 Days 3 Holes4140 Alloy SteelBlack OxideM10(M10x1.5)8025

Loading...

  1. 1

Basic information

Shape I Shape

This page is NAAMS NC Blocks - I-Shaped, 3/4 Hole, ANI Series, part number ANI080.
You can find the detail information about specifications and dimensions on part number ANI080.

Variation of this product

Part Number
ANI081
ANI082
ANI083
ANI084
ANI085
ANI086
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
No. of Holes Material Coating Hole Selection A Dimension B Dimension

41.39 €

1 Available 12 Days 3 Holes304 Stainless SteelNoneM10(M10x1.5)8025

32.92 €

1 Available 12 Days 3 Holes4140 Alloy SteelBlack OxideN11(for M10 screw)8025

41.39 €

1 Available 12 Days 3 Holes304 Stainless SteelNoneN11(for M10 screw)8025

30.77 €

1 Available 12 Days 4 Holes4140 Alloy SteelBlack OxideM10(M10x1.5)8025

41.39 €

1 Available 12 Days 4 Holes304 Stainless SteelNoneM10(M10x1.5)8025

32.92 €

1 Available 12 Days 4 Holes4140 Alloy SteelBlack OxideN11(for M10 screw)8025

Tech Support