Laser Autocollimator Smart LAC Sensor Head (H410)

Laser Autocollimator Smart LAC Sensor Head (H410)

Click on this image to zoom in.

Click on this image to zoom in.

Basic Information
"Measurement range: ±1.75 degrees" "Repeatability: This is a laser autocollimator that achieves high accuracy and high resolution of 1 second (0.0003 degrees).
Laser autocollimator Smart LAC sensor head (H410) sold separately.
For the measurement, one Laser Autocollimator Smart LAC Sensor Head Cable (HSHC1) and one Laser Autocollimator Smart LAC Image Processing Unit (HPU-1000) are required.
Please purchase the Laser Autocollimator_Smart LAC Sensor Head Cable (HSHC1) that connects the Laser Autocollimator Smart LAC Sensor Head (H410) and the Laser Autocollimator Smart LAC Image Processing Unit (HPU-1000) separately.

[Features]
·High performance in the palm of your hand
·Laser wavelength lineup, Red (655 nm)/Blue (450 nm)/Green (520 nm)/Infrared (852 nm)
·No initial calibration required
·KC/CE/FCC/FDA compatible

[Applications]
·Space-saving mounting, device integration
·Adjusting the angle of optical components
·Angle measurement of AR-coated optical elements, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

H410-175G1

Smart LAC: H410 Multi-spot measurement
ModelH410-175B1H410-175G1H410-175RH410-175S1
Measurement Range [± degrees]1.751.751.751.75
Resolution [Second]1111
Reproducibility [Second] (Ave.)1111
Linearity [%] (Ave.)±0.4% of F.S.
(W.D. = 200 mm, F.S. = ±1°)
±0.4% of F.S.
(W.D. = 200 mm, F.S. = ±1°)
±0.2% of F.S.
(W.D. = 200 mm, F.S. = ±1°)
±0.4% of F.S.
(W.D. = 200 mm, F.S. = ±1°)
Measurement wavelength [nm]450±10520±10655±10852±10
* Reference: Additional Document
Built-in light source wavelengthSemiconductor laser 450±10 nmSemiconductor laser 520±10 nmSemiconductor laser 655±10 nmSemiconductor laser 852±10 nm
Output Beam Diameter [⌀mm]⌀1 mm (Fixed)⌀1 mm (Fixed)⌀1 mm (Fixed)⌀1 mm (Fixed)
Object Measurement Distance [mm]±0.50 degrees: 0 to 300 mm±0.50 degrees: 0 to 300 mm±0.50 degrees: 0 to 300 mm±0.50 degrees: 0 to 300 mm
±1.00 degrees: 0 to 200 mm±1.00 degrees: 0 to 200 mm±1.00 degrees: 0 to 200 mm±1.00 degrees: 0 to 200 mm
±1.75 degrees: 0 to 120 mm±1.75 degrees: 0 to 120 mm±1.75 degrees: 0 to 120 mm±1.75 degrees: 0 to 120 mm
(Varies depending on measurement range)(Varies depending on measurement range)(Varies depending on measurement range)(Varies depending on measurement range)
Laser Output0.39mW or less (Class 1)0.39mW or less (Class 1)0.39mW or less (Class 1)0.78mW or less (Class 1)
Weight [kg]0.14 kg (AC adapter not included)0.14 kg (AC adapter not included)0.14 kg (AC adapter not included)0.14 kg (AC adapter not included)
Compatible Tilt StageHB10HB10HB10HB10
Measurement requires HPU-1000 and H410.Measurement requires HPU-1000 and H410.Measurement requires HPU-1000 and H410.Measurement requires HPU-1000 and H410.
HPU-1000 (Image Processing Unit: HPU)
Basic itemsModelHPU-1000
RoHS compliantRoHS 10 Substances
Basic SpecificationsProduct nameImage Processing Unit
: HPU-1000
Compatible AutocollimatorH410
Incident LightExternal incident light measurement/reflected light measurement
MeasurementMeasurement requires HPU-1000 and H410.
Rated ConditionsPower Supply Voltage24 V DC ± 10%
* Power supply ripple 10% or less (< 12 Vp-p)
Input Current1.8 A or less
OutputSensor head power supply: 12 V, 0.5 A
Touch panel monitor power supply: 12 V, 0.5 A
Monitor OutputMonitor Output SpecificationsAnalog RGB output
Monitor Resolution1024 x 768 pixels
Environment conditionsOperating Ambient Temperature0 to 40°C
Operating Ambient Humidity35 to 85%RH
Storage Temperature-10°C to 60°C
Vibration resistanceFrequency range: 10 to 500 Hz
Maximum Acceleration: 5G, X/Y/Z axis
WeightDead weight [kg]0.84 kg
Part Number
H410-175G1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2,533.71 €

1 11 Days

Loading...

  1. 1

Basic information

Measurement wavelength(nm) 520±10 Measurement Range ±0.5 degrees: Up to 300 mm, ±1.0 degree: Up to 200 mm, ±1.75 degrees: Up to 120 mm Measurement Range(mm) 0 to 300
Reproducibility (Ave.)(Second) 1 Laser Output(mW) 0.39 (Class 1) Spot Diameter(ømm) 1.0
Accessories Hex socket head cap screw M3-45, 2 pcs. Linearity (Ave.) ±0.4% of full scale (WD=200 mm, Full Scale±1°) Sampling speed(msec) 25
Dead weight(kg) 0.16 Vibration resistance Frequency 10-500 Hz up to 2G (XYZ axis direction) Calibration Data Store data locally in the sensor head

This page is Laser Autocollimator Smart LAC Sensor Head (H410), part number H410-175G1.
You can find the detail information about specifications and dimensions on part number H410-175G1.

Tech Support