Excelon Micro Fog Lubricators (L72M-2AP-QLN)

Excelon Micro Fog Lubricators L72M-2AP-QLN

Product Details:

Manufacturer part number: L72M-2AP-QLN

Brand: NORGREN

Price: 231.08

Delivery time: 23 Days


Technical Data:

Maximum Operating Pressure: 10 Bar

Range: L72M

Operating Temperature Range: -34 - 50 °C

Maximum Inlet Pressure: - psi

Flow: 51 scfm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

L72M-2AP-QLN

Part Number
L72M-2AP-QLN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum Operating Pressure
(Bar)
Range Operating Temperature Range
(°C)
Maximum Inlet Pressure
(psi)
Flow
(scfm)
Body Flow
(dm3/(s.bar))
Bowl Thread Type Maximum Inlet Pressure
(Bar)
Operating Temperature Range
(Fahrenheit)
Drain Type Elastomers Port Size

231.08 €

1 23 Days 10L72M-34 - 50-51Zinc24Polycarbonate-10-30 - 122ManualGeolast®1/4" PTF

Loading...

  1. 1

Basic information

Series Excelon

This page is Excelon Micro Fog Lubricators, part number L72M-2AP-QLN.
You can find the detail information about specifications and dimensions on part number L72M-2AP-QLN.

Variation of this product

Part Number
L72M-2AP-ETN
L72M-2GP-EDN
L72M-2GP-ETN
L72M-2GP-EWN
L72M-2GP-QLN
L72M-3AP-ETN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Maximum Operating Pressure
(Bar)
Range Operating Temperature Range
(°C)
Maximum Inlet Pressure
(psi)
Flow
(scfm)
Body Flow
(dm3/(s.bar))
Bowl Thread Type Maximum Inlet Pressure
(Bar)
Operating Temperature Range
(Fahrenheit)
Drain Type Elastomers Port Size

181.01 €

1 5 Days 10L72M-34 - 50-51Zinc24Polycarbonate-10-30 - 122NoneGeolast®1/4" PTF

184.29 €

1 5 Days 17L72M-34 - 65-51Zinc24Zinc-17-30 - 149NoneGeolast®G1/4

129.60 €

1 5 Days 10L72M-34 - 50-51Zinc24Polycarbonate-10-30 - 122NoneGeolast®G1/4

162.99 €

1 5 Days 10L72M-34 - 50-51Zinc24Polycarbonate with metal bowl guard-10-30 - 122NoneGeolast®G1/4

195.31 €

1 5 Days 10L72M-34 - 50-51Zinc24Polycarbonate-10-30 - 122ManualGeolast®G1/4

142.09 €

1 5 Days 10L72M-34 - 50-51Zinc24Polycarbonate-10-30 - 122NoneGeolast®3/8" PTF

Tech Support