T-Lockout Valves

T-Lockout Valves
[Specifications]
・Body Material: Aluminium
・Elastomers Material: Nitrile rubber
・Port Size: G1/2, G3/4, G1
・Medium: Compressed Air

[Features]
・3-way, manually operated, full flow lockout valves can be locked in the closed position with a padlock
・Helps you comply to OSHA regulations, as they relate to OSHA regulation 29 CFR Part 1910, standard for lockout/tagout procedures

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CR043C
CR043D
CR044B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Port Size

320.71 €

1 5 Days G1/2

333.28 €

1 5 Days G3/4

469.61 €

1 5 Days G1

Loading...

  1. 1

Basic information

Maximum Operating Pressure(Bar) 20 Range CR04 Operating Temperature Range(°C) -30 - 80
Body Aluminium Operating Temperature Range(Fahrenheit) -20 - 175 Elastomers Nitrile rubber
Operation 2/3

Tech Support