Safety Valves With Soft Start

Safety Valves With Soft Start
[Specifications]
・Body Material: Aluminium
・Seals Material: Polyurethane
・Dimensions: 69 x 150 x 127mm
・Port Size: G1/2
・Medium: Compressed Air

[Features]
・Redundant valve assembly, pneumatic self- monitoring with integrated safety silencer
・Requires no cyclical monitoring or evaluation system
・With the appropriate application, performance level “e” (cat. 4) of DIN EN ISO 13849-1 is achieved for the safety function “Pressure building up from ‘1’ to ‘2’ and pressure dropping from ‘2’ to ‘3’ “- DGUV approval
・Integrated soft start function
・Valve interface enables direct mount to the Excelon 73/74 series air preparation products

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SCSQ101D01D02400

Part Number
SCSQ101D01D02400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

877.34 €

1 5 Days

Loading...

  1. 1

Basic information

Operating Pressure Range(Bar) 2.5 - 10 Protection Class IP65 Range SCSQ
Operating Temperature Range(°C) -10 - 60 Body Aluminium Function NC
Operation 2/3 Port Size G1/2

This page is Safety Valves With Soft Start, part number SCSQ101D01D02400.
You can find the detail information about specifications and dimensions on part number SCSQ101D01D02400.

Tech Support