Two-Hand Control Units

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XSHC04

Part Number
XSHC04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,051.70 €

1 5 Days

Loading...

  1. 1

Basic information

Operating Pressure Range(Bar) 3 - 8 Range XSHC04 Operating Temperature Range(°C) -5 - 40
Operating Pressure Range(psi) 44 - 116 Body Steel Operating Temperature Range(Fahrenheit) 23 - 104
Function NC Operation 2/3 Port Size 4mm PIF

This page is Two-Hand Control Units, part number XSHC04.
You can find the detail information about specifications and dimensions on part number XSHC04.

Tech Support